Configure Accent Track D90
A classic and eco-friendly accent light with a customizable twist, the Accent Track D90 is designed to enhance your retail spaces with a diameter of 90mm. Featuring an integrated hinge and versatile features, this energy-efficient light offers outstanding performance. With glare accessories like Honeycomb, Barndoor and Snoot, you can achieve perfect visual comfort.
Choose from a wide range of light recipes, beam angles, driver options, and textures. Available in 8 color options for the housing and front ring, it fits seamlessly into any setting.
The spot contains printed parts made with at least 65% recycled polycarbonate and 85% recycled aluminum for the heatsink, making it not only stylish but also environmentally conscious.
With high efficacy, this light is perfect for retail applications such as food retail, car showrooms, and electronic shops. Illuminate your space while reducing energy costs and CO₂ emissions with the Accent Track D90.
Key specifications
- Rich pallet of housing & front ring colors
- 2 Different Lengths
- Various Retail light recipes to choose from - 2700K-4000K, Premium White, Premium Color, Food and Meat Recipe
- Wide range of beam angles to choose from
- Option for CRI80,CRI90
- Lumens : 2000 - 4900 Lumens
- Different Driver options – Non Dimming / DIA (Dali interact Dimming / DIA-VLC (DALI with Interact indoor navigation) / WIA (Wireless interact dimming)
- Glare accessories - Honeycomb. Barndoor, Snoot
- Lifetime: 100,000hrs to L80 @ 25°C Ta
Operational & Certifications
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing
Driver variants
PSU (Non dimming) External, through wiring
DIA (DALI interact dimming), External, through wiring
DIA-VLC (DALI with Interact indoor navigation)
WIA (Wireless Interact dimming), External, without sensor
Optical
LED Module
CRI80+, 2700K
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/ PC930)
CRI90+, 4000K (PW930)
Champagne
FreshMeat
Rose
Frost
CRI 80: SDCM<3
CRI 90: SDCM<3
100,000hrs* to L80 @ 25°C T
Electrical
220-240vac
50-60Hz
0.9
<1% @ 5,000 hrs
PSU (Non-dimming)
DIA (DALI dimming)
DIA-VLC (Indoor navigation)
WIA (InterAct Wireless)
Sustainability
All printed parts are produced with >65% recycled or mass-balanced bio-circular plastics.
Heat Sink made of 85% Post consumer recycled aluminium
LED
LED board
High reflective Aluminium reflector
Plastic reflector Aluminium coated
Downloads