Experience visual comfort with Perfect Accent lighting
A sleek and eco-friendly accent light designed to enhance your retail spaces and hospitality venues. With its integrated hinge and versatile features, this energy-efficient light offers outstanding performance and visual comfort.
Choose from a wide range of light recipes, beam angles, driver options, but also housing colors. Made with 65% recycled polycarbonate, it's not only stylish but also environmentally conscious. And efficacy is high, up to 148 lm/W. Illuminate your space while reducing energy costs and CO₂ emissions with the Accent Track.
Key specifications
- Rich pallet of housing colors - Standard & On demand
- Various light recipes to choose from - 2700K, 3000K, 4000K, FMT, Rose, Premium Color/White
- Wide range of beam angles to choose from
- Efficacy up to 148 lm/w
- Option for CRI80 or CRI90
- Lumens : 1700 - 4200 Lumens
- Different Driver options – Non Dimming / DALI Dimming / Wireless interact
- Lifetime: 100,000hrs* to L80B50 @ 25°C Ta
- VLC (indoor navigation) available on demand
Operational & Certifications
IP20 / IK04
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing

Driver variants

PSU (Non dimming)

Interact wireless (WIA)

DALI Dimming (PSD)
Optical
LED Module
CRI80+, Fresh Food Champagne 2700
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/ PC930)
CRI90+, 4000K (PW930)
CRI90+, Fresh Food Meat
CRI80+, Rose
930: SDCM<3
940: SDCM<3
100,000hrs* to L80B50 @ 25°C Ta
Electrical
220-240vac
50-60Hz
0.9
<1% @ 5,000 hrs
PSU (Non-dimming)
PSD (DALI dimming)
WIA (InterAct Wireless)