Our perfect fit promise
Hassle no more! Ever got stuck with a hole in a ceiling when replacing downlights? With these 3D printed downlights we guarantee a perfect fit. Check out how perfect fit downlights smoothens your installation projects.

Hassle no more! Ever got stuck with a hole in a ceiling when replacing downlights? With these 3D printed downlights we guarantee a perfect fit. Check out how perfect fit downlights smoothens your installation projects.
The ideal solution for your renovation project. Save the hassle! Avoid time consuming & costly adaptator rings and get the downlight that always fits!
Ever got stuck with a hole in a ceiling when replacing downlights? We print a complete and 100% fitting LED downlight, so you don’t need adaptor rings to fit the ceiling anymore. That saves installation time & material cost. It looks great too! Double rings on the ceiling are avoided. Available for cut out sizes from 150-280 mm.
We use waste to build beautiful new lights. It's housing & trim are made with at least 65% recycled or mass-balanced bio-circular material, making it a conscious choice for those that want to contribute to a circular economy. The GreenSpace has a high efficacy up to 136 lum/W.
GreenSpace can be connected to other systems to create a smart office lighting solution with integrated sensors to avoid a ‘sensor acne’ in your beautifully designed ceilings.
IP20 / IP54 IP 54 for PCO & PCC (IP 20 FOR IA4, IA5 & PCO + ELP3, ELD3, ELW3)
IK02 / IK 06 for PCO & PCC
Electrical Class II
+10° TO +40° / -15° TO +40° FOR PCO & PCC /
+10° TO +35° FOR 4000 LUMEN VERSIONS
CE, RoHS
750°C
5 Years
100,000hrs, L90 @25°C Ta
Dali Interact wired (DIA)
Interact wireless (WIA)
IA4 SNS210 sensor
IA5 SC1500 sensor
Non Dimming DC feature
LED Module
CRI80+, 3000K, 4000K
CRI90+, 3000K, 4000K
70°
SDCM<3
220-240vac
0.9
50-60Hz
<10% @ 100 000 hrs
DALI dimmable (PSD-E)
Dali Interact wireless (WIA-E)
InterAct with built in sensor EasySense SNS 210 & sensor ready (IA4)
InterAct with built in Multi Sensor Bundle, SC1500 & sensor ready driver (IA5)