Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
No alt text found for image
No alt text found for image
No alt text found for image
No alt text found for image
No alt text found for image
Award image

Accent Cylinder

With its well-known and versatile archetype, the Accent Cylinder has a high efficacy achieving up to 143 lm/W, and delivers a lumen range of 1200 to 4200 lm.

Available in trendy colors, 3 ways of mounting, and multiple control options, this sustainable luminaire is perfect for offices, retail spaces, and hospitality venues. Crafted from recycled materials, each Accent Cylinder is made on-demand in Europe.

No alt text found for image

Configure Accent Cylinder

Highly efficient and versatile archetype cylinder

Key specifications

  • Well known archetype with a rich palette of colors
  • 3 mounting options
  • High efficacy and ability to connect to the system
  • Lumen 1200 - 4200 lm
  • Efficacy up to 143 lm/W
  • CRI 90+ and CRI80+ options and 2700K, 3000K, 4000K, FMT options
  • Non dimmable, DALI, wired and wireless interact control
  • Lifetime 100,000hrs to L90B50 @ 25°C Ta
  • From Tamasi factory printed on demand

Operational & Certifications

Protection Class

IP20 / IK02
Electrical Class II

Ambient Range

+10°C to +35°C


Certifications

CE, RoHS

Glow Wire Test

650°C


Warranty

5 Years


Schematic Light Drawing

No alt text found for image

Driver variants

No alt text found for image

Dali Interact wired (DIA)

No alt text found for image

Interact wireless (WIA)

No alt text found for image

PSU (Non dimming)

Optical

Description

LED Module


CCT

CRI80+, Fresh Food Champagne 2700
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K
CRI90+, 4000K
CRI90+, Fresh Food Meat

Binning

930: SDCM<3
940: SDCM<3

Lifetime

50,000hrs* to L80B50 @ 25°C Ta


Electrical

Input Voltage

220-240vac


Frequency

50-60 Hz

Power factor

0.9

Driver Failure Rate

<1% @ 5,000 hrs


Control

PSU (Non-dimming)

DIA (DALI InterAct Wired)

WIA (InterAct Wireless)

Sustainability

Light Source Type

LED

LED Type

LED board


Downloads

  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
;